2ED2742S01G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
ConfigurationThree Phase, Half-Bridge, Half-Bridge
-
Input Vcc range7 V to 18 V
-
Isolation TypeFunctional levelshift SOI (Silicon On Insulator)
-
Operating Voltage range5 V to 140 V
-
Output Current (Sink)2 A
-
Output Current (Source)1 A
-
Product Name2ED2742S01G
-
QualificationIndustrial
-
TechnologyMOTIX™ Driver
-
Turn Off Propagation Delay50 ns
-
Turn On Propagation Delay50 ns
-
VBS UVLO (On)5 V
-
VBS UVLO (Off)4.5 V
-
VCC UVLO (Off)4.5 V
-
VCC UVLO (On)5 V
-
Voltage Class160 V
|
OPN
|
2ED2742S01GXTMA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Bootstrap voltage (VB) of +160 V
- Floating designed for bootstrap
- Integrated bootstrap diodes
- UVLO for both high and low side
- Shoot-through protection
- Short Pulse/ noise input filter
- Schmitt trigger inputs
- 3.3 V, 5 V input logic compatible
- Small footprint 3x3 VSON10
- 2.5 kV HBM ESD, RoHS complaint
Benefits
- High Power Density
- Smaller Footprints
- High Durability and Reliability
- Excellent Thermal Management
- Scalability
- Simplicity (Easy to Use)
Diagrams